Security light p.white KNX mot.det.Cube 240 [219402] KNX motion detector Cube 240 Gira KNX presence and motion detection pure white glossy Features: - The PIR motion detector consists of three passive infra-red (PIR) motion detectors with integrated brightness sensor, integrated IR receiver, and integrated red LED for the display of any detected motion in test mode. - Two independent light outputs. - Light output: Switching, dimming value transmitter or light scene auxiliary unit can be parameterised. Operating mode fully automatic (automatically on or off) or semi-automatic (manually on, automatically off). Delay time can be set or dynamic delay time can be activated. Switching between day and night. Memory object. - Automatic temperature-compensated sensor sensitivity. - Sensitivity of sensors can be parameterised. - Send brightness values cyclically or when there is a change. - Brightness-independent presence output. A switch-on delay and a delay time can be parameterised. The current status can be sent cyclically, depending on the state. - Brightness independent absence output. A switch-on delay and a delay time can be parameterised. In this case, the delay time expires as soon as someone enters the detection range. The current status can be sent cyclically, depending on the state. - Manual actuation using IR remote control. Technical data: KNX medium: TP256 Detection angle: 240° Installation height of 2.50 m - Detection range forwards, max.: approx. 16 m - Range to each side, max.: approx. 16 m Brightness value: 2 to 1000 lx Protection type: IP54 Ambient temperature: -25 °C to +55 °C Notes: - Suitable for ceiling or wall mounting, inside or outside. - Optional: Can be controlled remotely using IR remote control KNX. Scope of supply: - Covering panel to adjust the detection range is included with delivery. Dimensions in mm: W 87 x H 87 x D 85 Make: Gira Order No. 2194 02 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Security light anthra. KNX mot.det.Cube 240 [219410] KNX motion detector Cube 240 Gira KNX presence and motion detection anthracite Features: - The PIR motion detector consists of three passive infra-red (PIR) motion detectors with integrated brightness sensor, integrated IR receiver, and integrated red LED for the display of any detected motion in test mode. - Two independent light outputs. - Light output: Switching, dimming value transmitter or light scene auxiliary unit can be parameterised. Operating mode fully automatic (automatically on or off) or semi-automatic (manually on, automatically off). Delay time can be set or dynamic delay time can be activated. Switching between day and night. Memory object. - Automatic temperature-compensated sensor sensitivity. - Sensitivity of sensors can be parameterised. - Send brightness values cyclically or when there is a change. - Brightness-independent presence output. A switch-on delay and a delay time can be parameterised. The current status can be sent cyclically, depending on the state. - Brightness independent absence output. A switch-on delay and a delay time can be parameterised. In this case, the delay time expires as soon as someone enters the detection range. The current status can be sent cyclically, depending on the state. - Manual actuation using IR remote control. Technical data: KNX medium: TP256 Detection angle: 240° Installation height of 2.50 m - Detection range forwards, max.: approx. 16 m - Range to each side, max.: approx. 16 m Brightness value: 2 to 1000 lx Protection type: IP54 Ambient temperature: -25 °C to +55 °C Notes: - Suitable for ceiling or wall mounting, inside or outside. - Optional: Can be controlled remotely using IR remote control KNX. Scope of supply: - Covering panel to adjust the detection range is included with delivery. Dimensions in mm: W 87 x H 87 x D 85 Make: Gira Order No. 2194 10 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx