Electronic potentiometer with switching function for electronic ballasts or Tronic transformers with 1 – 10 V control input.
Pressing the operating button switches the electronic ballasts on and off.
Rotating adjusts the brightness.
Basic brightness can be set.
Short-circuit protection of the switching contact by integrated fine fuse.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
1 – 10 V interface
Control voltage:
0.7 to 12 V
Control current:
max. 50 mA
Switching current
Ohmic:
6 A
Installation depth:
32 mm
Connection cross section
maximum:
4 mm²
Ambient temperature:
+5 °C to +25 °C
Scope of supply
Fuse is included with delivery.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.