Room temperature controller insert 230 V~ with NC contact

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2470 00
2470 00
EAN 4010337104421
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0390 ..

Necessary accessories

Optional accessories

Features

Features

  • Control of electrothermal servos for 230 V~.
  • Control of room temperature in closed rooms.
  • Internal temperature sensor.
  • Silent switching.
  • Output signal: Pulse width modulation (PWM).
  • For “normally closed” valve type.
  • Setting range of the room temperature can be limited with setting rings.
  • Valve protection function (opening and closing of the valve once a week).

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
< 0.5 W

Connected load:
Max. 20 W

Number of servos:
1 to 10Thermal servoGira order no.: 2196 00In the case of other drives, it is essential to observe the switch-on current.

Installation:
in device box in accordance with DIN 49073

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller insert 230 V~ with NC contact
Operating instructions

Operating instructions.

Order no. 2470 00

PDF, 753 Kb

Load


Room temperature controller insert 230 V~ with NC contact
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Order no. 2470 00

PDF, 315 Kb

Load


Ordering info Features Downloads