eNet Radio switching actuator or momentary-contact actuator, 2-gang Mini

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5425 00
5425 00
EAN 4010337774228
Packing unit 1/5
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless switching or momentary-contact actuator enables the switching of lighting and motors.
  • Operating modes: Switching actuator or momentary-contact actuator together for both outputs.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).

Can be set with eNet server:

  • Flashing function.
  • Delay time.
  • Switch-on/off delay.
  • Switch-off pre-warning.
  • Minimum switching repeat time.
  • Permanent-on, permanent-off.
  • Repeater function.
  • Localisation of the device.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.5 W

Ambient temperature:
-25 °C to +70 °C

Breaking capacity 230 V AC:
16 A/AC1

Connected load
Light bulbs:
2300 W
HV halogen lamps:
2000 W
Wound electronic transformer:
1000 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
920 VA
LED lights:
typically 500 W
Compact fluorescent lamp:
typically 500 W
Motors:
450 W
Capacitive load:
690 VA (560 µF)

Connection cross section:
Max. 4 mm²

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.
  • Radio approval is valid for EU and EFTA countries.

Dimensions in mm

Ø 53 H 28

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless switching actuator or momentary-contact actuator, 2-gang Mini
Certificates

EC-Declaration of Conformity

Order no. 5425 00

PDF, 190 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Wireless switching/momentary-contact actuator, 2-gang Mini
Operating instructions

Operating instructions.

Order no. 5425 00

PDF, 1.021 Kb

Load


Ordering info Features Downloads