Gira eNet WL swit./m-c act. 2-g Mini [542500] eNet wireless switching actuator or momentary-contact actuator, 2-gang Mini Gira eNet Features: - The eNet wireless switching or momentary-contact actuator enables switching of lighting and motors. - Operating modes: Switching actuator or momentary-contact actuator together for both outputs. - Status feedback to eNet wireless transmitter. - Scene operation. - Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds). Can be set with eNet server: - Flashing function. - Delay time. - Switch-on/off delay. - Switch-off pre-warning. - Minimum switching repeat time. - Permanent-on, permanent-off. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.5 W Ambient temperature: -25 °C to +70 °C Switching capacity AC 230 V: 16 A / AC1 Connected load - Light bulbs: 2300 W - HV halogen lamps: 2000 W - Wound transformer: 1000 VA - Tronic transformer: 1500 W - Fluorescent lamps, uncompensated: 920 VA - LED lamps: typ. 500 W - Compact fluorescent lamp: typ. 500 W - Motors: 450 W - Capacitive load: 690 VA (560 µF) Connections: max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Installation in device box, surface-mounted housing, or in an installation adapter. - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5425 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx