Shutter actuator with manual activation and status display for each output.
With integrated bus coupler.
For controlling electrically operated shutters for mains voltage AC 230 V (4-channel).
Connection of various external conductors.
Independent control of the four shutter outputs.
Shutter position can be directly controlled.
Behaviour after bus voltage failure and recovery can be set.
Feedback of position. Active or passive (object can be read out) cyclical feedback functions.
Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
Technical data
KNX medium:
TP256
Rated voltage:
AC 230 V, 50/60 Hz
AC switching voltage:
AC 230 V, 50/60 Hz
Breaking capacity 230 V AC:
6 A/AC1
Connections
KNX:
Connection and junction terminal
Load:
Load via screw terminals
Connection cross section:
Max. 4 mm²
Notes
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Installation on DIN top-hat rail.
Scope of supply
Connection and junction terminal for KNX included with delivery.
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.