KNX DRA shutter act. 4-g AC 230 V man.act. [216000] Shutter actuator, 4-gang AC 230 V with manual actuation for KNX Blind controller DRA plus Features: - Shutter actuator with manual actuation and status display for each output. - With integrated bus coupler. - For controlling electrically operated shutters for mains voltage of AC 230 V (4-channel). - Connection of various external conductors. - Independent control of the four shutter outputs. - Shutter position can be directly controlled. - Behaviour after bus voltage failure and recovery can be set. - Feedback of position. Active or passive (object can be read out) cyclical feedback functions. - Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring. - Building site operation: Outputs can be operated manually without bus voltage with operating voltage only. Technical data: KNX medium: TP256 Rated voltage: AC 230 V, 50/60 Hz AC switching voltage: AC 230 V, 50/60 Hz Switching capacity AC 230 V: 6 A / AC1 Connections - KNX: Connection and junction terminal - Load: load via screw terminals Connections: max. 4 mm² Notes: - VDE approval in accordance with EN 60669-1, EN 60669-2-1. - Installation on DIN top-hat rail. Scope of supply: - Connection and junction terminal for KNX included in the scope of supply. Dimensions: Modular widths (MW): 4 Make: Gira Order No. 2160 00 DRA plus Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx