Weather station Plus for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2074 00
2074 00
EAN 4010337031185
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces weather station Komfort for KNX1010 00and combination sensor with DCF77 receiver1025 00

Necessary accessories

Optional spare part

Features

Features

  • The weather station Plus for KNX detects the wind speed, wind direction, precipitation, global radiation, temperature, twilight, relative humidity and air pressure as well as determining brightness directionally using four sensors.
  • The measured data is used to calculate the maximum value for the brightness sensors, absolute humidity, perceived temperature and comfort level.
  • Area of use is the automatic, weather-dependent shading control system specifically for home use.
  • The weather station monitors some of its own major functions and reports corresponding faults automatically via message objects on the bus.
  • Monitoring of the applied voltage. Failure is reported using a communication object on the bus.
  • With integrated bus coupler.
  • Mounting outdoors on a pole or on the wall.
  • The position of the mounting location can be determined using GPS.

Functions

  • Two limit values with adjustable hysteresis for each sensor can be parameterised internally or specified as 8-bit or 16-bit values.
  • A teach-in function enables the current measured value to be applied to a limit.
  • All limit objects have a parameterisable switch-on and switch-off delay.
  • 16 logic gates (AND, AND with return, OR, exclusive OR, NAND, NOR) with up to 4 inputs for external and internal 1-bit values.
  • Four blocking elements for disabling functions or manual operation.
  • An automatic shading control system for up to 8 facades can be realised with sun position-dependent slat tracking and a hanging height control system.
  • All values can be output in the event of a change of value or on a cyclical basis. The outputs of the blocking elements can only be sent in the event of a change of value.
  • Weather stations can be cascaded using the logic functions. This is recommended for upgrading functions (measurement of the wind speed on different facades) or for a significant increase in functional reliability due to redundancies.

Technical data

KNX medium:
TP256

Power supply
Rated voltage:
AC 24 V SELV (± 10%)
Rated voltage:
DC 21 to 32 V SELV
Current consumption:
100 to 400 mA

Connection cable
Cable type:
LiYCY 4xAWG26
Cable length:
5 m
Total length per line:
15 m

Number of weather stations:
max. 3 (per line)

Ambient temperature:
-30 °C to +60 °C

Protection class:
IP44

Protection class:
III

Wind direction sensor
Measurement range:
1 to 360°
Resolution:
Precision:
±10°

Wind speed sensor
Measurement range:
0 to 40 m/s
Resolution:
0.1 m/s
Accuracy (≤ 10 m/s):
±1 m/s
Accuracy (≥ 10 m/s):
±5%

Temperature sensor
Measurement range:
-30 °C to +60 °C
Resolution:
0.1 K
Precision:
±1 K

Precipitation sensor
Measurement range:
yes / no
Precision:
Fine drizzle

Brightness sensors
Quantity:
4
Measurement range:
0 to 150 klx
Resolution:
1 klx
Precision:
±3%

Twilight sensor
Measurement range:
0 to 900 lx
Resolution:
1 lx
Precision:
±10 lx

Air pressure sensor
Measurement range:
300 to 1100 hPa
Resolution:
0.01 hPa
Precision:
±0.5 hPa

Humidity sensor
Measurement range:
0 to 100% rel. humidity
Resolution:
0.1% rel. humidity
Precision:
±10% rel. humidity (20 °C)
Abs. Humidity:
0 to 400 g/m³
Resolution:
0.01 g/m³

Global radiation
Measurement range:
0 to 1300 W/m²
Resolution:
1 W/m²
Precision:
±10%

Notes

  • Measured values are valid for the mounting location. Differences to other weather services are possible.
  • All accuracy values for the measured values refer to the full respective measuring value range.

Dimensions in mm

Ø 130 H 68

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


IFC file for BIM (Building information modeling)

Order no. 207400

IFC, 111 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Weather station Plus
Operating instructions

Operating instructions.

Order no. 2074 00

PDF, 1.854 Kb

Load


Weather station Plus
Technical Documentation

Technical documentation.

Order no. 2074 00

PDF, 3.061 Kb

Load


Weather station Plus
Product database

Product database from ETS4.1.8

Order no. 2074 00

ZIP, 1.268 Kb

Load


Ordering info Features Downloads