DCS-IP data interface

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5500 000
5500 000
EAN 4010337052685
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The data interface is used to expand the current push-button start-up procedure by adding convenient start-up via PC/laptop and to connect the 2-wire bus to IP.
  • Configuration via Gira Project Assistant (GPA).
  • Start-up of large projects.
  • Reading out of the configuration data of existing systems.
  • Connection of Gira 2-wire bus to IP.
  • Only suitable for indoor use.

Technical data

Power supply
2-wire bus:
DC 24 V ±2 V
Additional power supply:
DC 12 V to 26 V
Current consumption:
max. 5 mA

Connections
2-wire bus:
2 x plug terminal
Additional power supply:
2 x plug terminal

Optical display
Mode:
orange
Fct./Prog.:
green

IP communication:
Ethernet 10/100 BaseT (10/100 Mbit/s)

Ambient temperature:
-5 °C to +45 °C

Humidity:
93% rel. humidity

Protection class:
III (as per IEC 61140)

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 5500000

RFA, 352 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 5500000

IFC, 24 Kb

Load


DCS IP data interface
Operating instructions

Operating instructions

Order no. 5500 000

PDF, 390 Kb

Load


DCS IP data interface
Operating instructions

Quick start guide

Order no. 5500 000

PDF, 1.071 Kb

Load


DCS-IP data interface
Software

Firmware file

Order no. 5500 000

ZIP, 28.804 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1, DCS-IP data interface and Alarm Connect security system.

Order no.

ZIP, 1.092.770 Kb

Load


Ordering info Features Downloads