Door communication DCS-IP data I/F [5500000] DCS-IP data interface Gira system devices Features: - The data interface is used to expand the current push-button start-up procedure by adding convenient start-up via PC/laptop and to connect the 2-wire bus to IP. - Configuration via Gira Project Assistant (GPA). - Start-up of large projects. - Reading out of the configuration data of existing systems. - Connection of Gira 2-wire bus to IP. - Only suitable for indoor use. Technical data: Power supply - 2-wire bus: DC 24 V ±2 V - Additional power supply: DC 12 V to 26 V - Current consumption: max. 5 mA Connections - 2-wire bus: 2 x plug terminal - Additional power supply: 2 x plug terminal Optical display - Mode: orange - Fct./Prog.: green IP communication: Ethernet 10/100 BaseT (10/100 Mbit/s) Ambient temperature: -5 °C to +45 °C Humidity: 93% rel. humidity Protection class: III (as per IEC 61140) Dimensions: Modular width (MW): 2 Make: Gira Order No. 5500 000 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx