This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line.
For e.g. System 55 plug and socket devices.
Notes
Not suitable for moisture-proof installation, due to protection type IP20.
The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated.
Sampling the products is strongly advised.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.