Adapter frame (55 x 55 mm) with plug-in cover cap (IP20)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
pure white
Order no. 1163 66
1163 66
EAN 4010337163664
Packing unit 1/5
PS 13
anthracite
Order no. 1163 67
1163 67
EAN 4010337163671
Packing unit 1/5
PS 13
colour aluminium
Order no. 1163 65
1163 65
EAN 4010337163657
Packing unit 1/5
PS 13
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • This cover cap with adapter frame (55 x 55 mm) and cover frame (1-gang to 4-gang) can be used to integrate System 55 plug and socket devices into the Gira TX_44 design line.
  • For e.g. System 55 plug and socket devices.

Notes

  • Not suitable for moisture-proof installation, due to protection type IP20.
  • The adapter frame with square cut-out (50 x 50 mm) also allows third-party devices to be integrated.
  • Sampling the products is strongly advised.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads