Rated voltage:
AC 230 V, 50 Hz
Current load of control input A1:
40 mA
Switching voltage:
AC 250 V
Ohmic switching current:
16 A
Switch-on current 20 ms:
max. 165 A
Minimum switching current AC:
100 mA
HV LED lamps:
typically 400 W
Tronic transformer:
1500 W
Wound electronic transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA
Fluorescent lamps,lead-lag circuit:
2300 (140 µF)
Fluorescent lamps, parallel-compensated:
920 VA
Electronic ballasts:
Type-dependent
Switch-on time:
10 seconds to 15 minutes
Ambient temperature:
+5 °C to +45 °C