The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server.
Logging electricity and voltage of the connected device.
Calculation of effective output, reactive power, apparent power, and active electrical energy.
Event- or time-controlled transmission of measurement value telegrams to the eNet server.
Time synchronisation using the eNet server.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Ambient temperature:
-5 °C to +45 °C
Measurement range
Electricity:
0 mA to 16 A
Electrical power:
0 to 3680 W
Energy consumption:
0 to 99999 kWh
Wireless frequency:
868.3 MHz
Range (free field):
approx. 100 m
Rated load current:
16 A
Connection cross section:
Max. 4 mm²
Length of the data line:
Max. 3 m
Notes
An eNet server is required to operate this DIN rail adapter.
Radio approval is valid for EU and EFTA countries.
Dimensions
Modular width (MW):
4
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.