Gira eNet WL energy sens. 4-g DRA [547300] eNet wireless energy sensor, 4-gang Gira eNet DRA Features: - The eNet wireless energy sensors enable the wireless transmission of voltage, electricity, and energy values to the eNet server. - Logging electricity and voltage of the connected device. - Calculation of effective output, reactive power, apparent power, and active electrical energy. - Event-controlled or time-controlled transmission of measurement value telegrams to the eNet server. - Time synchronisation with the eNet server. Technical data: Rated voltage: AC 230 V, 50/60 Hz Ambient temperature: -5 °C to +45 °C Measurement range - Electricity: 0 mA to 16 A - Electrical power: 0 to 3680 W - Energy consumption: 0 to 99999 kWh Wireless frequency: 868.3 MHz Range (free field): approx. 100 m Rated load current: 16 A Connections: max. 4 mm² Length of the data cable: Max. 3 m Notes: - An eNet server is required to operate this DIN-rail mounting device. - Wireless approval is valid for EU and EFTA countries. Dimensions: Modular widths (MW): 4 Make: Gira Order No. 5473 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx