Antenna socket insert (UD2415ST)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0042 00
0042 00
EAN 4010337042006
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

Features

  • 2-gang routing box in plug-in technology.
  • IEC plug for FM (radio) and DVB-T/T2.
  • IEC pin jack for DVB-S/S2 (SAT).
  • DC feed-through from the SAT connection to the input and bidirectional circulation between input and output with bridging of the DC voltage.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

TV frequency band
Frequency range:
5 to 862 MHz
Decoupling:
> 40 dB
Transmission loss:
1.2 dB
Attenuation: R/TV plug:
13 dB

SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 35 dB
Transmission loss:
2 dB
Attenuation: SAT plug:
14 dB

Installation depth:
27 mm

Notes

  • Suitable for terrestrial reception, area couplers, and satellite reception systems.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004200

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004200

IFC, 15 Kb

Load


Ordering info Features Downloads