Insert antenna sock. GEDU 15 [004200] Antenna socket insert (GEDU 15) Gira communication technology Features: - Can be used as a routing box. - For use in communal antenna systems with several boxes (tree structure). - The entire signal spectrum from 4 to 2400 MHz is available on both connections. Technical data: Connection loss: 15 dB Transmission loss: 1.0 dB Installation depth: 28 mm Notes: - Suitable for terrestrial reception, area couplers, and satellite reception systems. - For screw mounting only. Make: Gira Order No. 0042 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx