Antenna socket insert (GEDU 10)

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 0041 00
0041 00
EAN 4010337041009
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
  • 2-gang routing box in plug-in technology.
  • IEC plug for FM (radio) and DVB-T/T2.
  • IEC pin jack for DVB-S/S2 (SAT).
  • DC feed-through from the SAT connection to the input and bidirectional circulation between input and output with bridging of the DC voltage.
  • The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
  • Complies with shield class A.

Technical data

TV frequency band
Frequency range:
5 to 862 MHz
Decoupling:
> 25 dB
Transmission loss:
3.5 dB
Attenuation: R/TV plug:
8.5 dB

SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Transmission loss:
5 dB
Attenuation: SAT plug:
10 dB

Installation depth:
27 mm

Notes

  • For non-reflective termination of a side circuit, for use in the last antenna socket outlet.
  • Suitable for terrestrial reception, area couplers, and satellite reception systems.
  • For screw attachment only.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 004100

RFA, 436 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 004100

IFC, 15 Kb

Load


Antenna socket (GEDU 10 / 15 / 20)
Operating instructions

Operating instructions.

Order no. 0041 00
0042 00
0927 00

PDF, 158 Kb

Load


Ordering info Features Downloads