Insert antenna sock. GEDU 10 [004100] Antenna socket insert (GEDU 10) Gira communication technology Features: - Can be used as a routing or end box. - For use in community antenna systems at the end of a side circuit with several device boxes. - The entire signal spectrum from 4 to 2400 MHz is available on both connections. - With R 77 terminating resistance, it can be used as an end box. Technical data: Connection loss: 10 dB Transmission loss: 2.5 dB Installation depth: 28 mm Notes: - For non-reflective termination of a side circuit, for use in the last antenna socket outlet. - Suitable for terrestrial reception, area couplers, and satellite reception systems. - For screw attachment only. Make: Gira Order No. 0041 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx