DCS camera gateway

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 1201 00
1201 00
EAN 4010337100034
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Features

Features

  • The DCS camera gateway integrates a standard analogue camera into the Gira door communication system.
  • The camera can be assigned to a door station. In this case, the external camera switches on automatically when the call button is pressed.

The combination housing of the DCS-camera-gateway makes three installation types possible:

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • as a DRA device (using the DRA adapter enclosed)

Technical data

Connections
2-wire bus OUT:
2 x screw terminal
2-wire bus IN:
2 x screw terminal
Video In:
2 x screw terminal
Push terminals:
2 x screw terminal
Relay (2-way switch):
3 x screw terminal

Ambient temperature:
-25 °C to +70 °C

Video signal:
FBAS 1 Vss, PAL standard

Notes

  • With several external cameras, a DCS-camera-gateway and a separate power supply is required for each external camera.
  • Up to ten DCS-camera-gateways can be used in a system, although the video signal may only run through a maximum of three DCS-camera-gateways.
  • The external camera is connected with screw terminals.

Scope of supply

  • An adapter is included for cameras with a BNC connection.

Dimensions in mm

DCS camera gateway: B 36 H 52 T 27

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


DCS-camera-gateway
Operating instructions

Operating manual.

Order no. 1201 00

PDF, 568 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Ordering info Features Downloads