Door communication DCS-camera gateway [120100] DCS-camera gateway Gira system devices Features: - The DCS-camera gateway integrates a common analogue camera into the Gira door communication system. - The camera can be assigned to a door station. In this case, the external camera switches on automatically when the call button is pressed. The combination housing of the DCS-camera gateway makes three mounting types possible: - Surface-mounted (in a standard junction box). - Flush-mounted (in a device box). - As a DRA device (with the included DRA adapter) Technical data: Connections - 2-wire bus OUT: 2x screw terminals - 2-wire bus IN: 2x screw terminals - Video In: 2x screw terminals - Push terminals: 2x screw terminals - Relay (2-way switch): 3 x screw terminal Ambient temperature: -25 °C to +70 °C Video signal: FBAS 1 Vss, PAL standard Notes: - With several external cameras, a DCS-camera-gateway and a separate power supply is required for each external camera. - Up to ten DCS-camera gateways can be used in a system, although the video signal may only run through a maximum of three DCS-camera-gateways. - The external camera is connected with screw terminals. Scope of supply: - An adapter is included for cameras with a BNC connection. Dimensions in mm: DCS-camera gateway: W 36 x H 52 x D 27 Make: Gira Order No. 1201 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx