Switching and dimming of light bulbs, HV halogen lamps and leading edge dimmable HV LED lamps.
Short-circuit protection with fine wire fuse.
With screw terminals.
Technical data
Rated voltage:
AC 230 V, 50 Hz
Connected load at 25 °C
HV LED lamps (leading edge):
typically 3 to 40 W
Light bulbs:
20 to 200 W
HV halogen lamps:
20 to 200 W
Installation depth:
32 mm
Connection cross section
maximum:
1 x 2.5 mm²
minimum:
1 x 0.5 mm²
Ambient temperature:
-5 °C to +45 °C
Notes
If the ambient temperature is higher than 25 °C, the connected load must be reduced.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.