Rated voltage:
AC 230 V, 50/60 Hz
Power consumption:
max. 2 W
DALI rated voltage:
DC 16 V (typ.)
Output current:
max. 52 mA
Number of DALI devices:
max. 26
Number of DALI potentiometers with integrated power supply unit that can be connected in parallel:
max. 4
Single-wire connection:
Max. 4 mm²
Ambient temperature:
-5 °C to +45 °C