Insert DALI potentiom. pow.supply unit [202800] DALI potentiometer with integrated power supply unit Other electronics Features: - For switching on/off and adjusting brightness for lights with a DALI interface - Integrated power supply according to DALI specification (DIN IEC 60926) for 26 DALI devices. - Parallel connection of up to 4 DALI potentiometers with integrated power supply unit to supply up to 104 DALI devices. - Can be operated simultaneously from several operating points. Communication is via Broadcast. - A basic brightness or a switch-on brightness can be stored. Technical data: Rated voltage: AC 230 V, 50/60 Hz Power consumption: Max. 2 W DALI rated voltage: DC 16 V (typ.) Output current: Max. 52 mA Number of DALI devices: Max. 26 Number of DALI potentiometer with integrated power supply unit connected in parallel: max. 4 Single-wire connection: Max. 4 mm² Installation depth: 32 mm Ambient temperature: -5 °C to +45 °C Notes: - When selecting the DALI power supply, the number of DALI devices and the DALI potentiometer (always counts as 1 device) must be considered. Make: Gira Order No. 2028 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx