Rated voltage:
AC 230 V~, 50/60 Hz
HV LED lamps:
typically 200 W
Fluorescent lamps, uncompensated:
1000 VA (cos φ = 0.5)
Fluorescent lamps, parallel-compensated:
500 W (45.6 µF)
Fluorescent lamps, series-compensated:
900 W
Brightness value:
2 to 1000 lx
Delay time:
5 seconds to 15 minutes
Fine-wire without core jacket:
Max. 2.5 mm²
Fine-wire with core jacket:
Max. 1.5 mm²
Ambient temperature:
-25 °C to +55 °C
Detection range facing forwards, max.:
approx. 16 m
Range at each side, max.:
approx. 16 m