Security light p.white mot.det. Cube 240 [244402] Motion detector Cube 240 Lighting control pure white glossy Features: - Automatically switches lighting on/off, depending on thermal motion and ambient brightness. - Automatic temperature-compensated sensor sensitivity. - Continuous light (max. 2 h) can be activated using an optional switch/button. - Test mode for evaluating the detection range. - Individual adaptation of the detection range using the enclosed covering panel that can be cut to size. - Adjustable switch-off delay: 5 s to 15 min or short-term operation of 1 s. - Save current twilight value using teach-in function. - Glare protection, brightness-independent sensor evaluation for 60 s in the event of glare caused by extraneous light. - Short-time operation, output is switched on for approx. 1 s. - Remote control optional. - Ground and rear field monitoring. Technical data: Rated voltage: AC 230 V~, 50/60 Hz Switching current - Ohmic: 16 A (AC1) Connected load - HV LED lamps: typically 200 W - Light bulbs: 2000 W - Fluorescent lamps, uncompensated: 1000 VA (cos φ = 0.5) - Fluorescent lamps, parallel-compensated: 500 W (45.6 µF) - Fluorescent lamps, series-compensated: 900 W Capacitive load: 176 µF Brightness value - Brightness value: 2 to 1000 lx Setting controller - Delay time: 5 seconds to 15 minutes Connection cross section - Single-wire: Max. 2.5 mm² - Fine-wire without core jacket: Max. 2.5 mm² - Fine-wire with core jacket: Max. 1.5 mm² Protection level: IP54 Ambient temperature: -25 °C to +55 °C Angle of detection: 240° Mounting height 2.50 m - Detection range facing forwards, max.: approx. 16 m - Range at each side, max.: approx. 16 m Notes: - Suitable for ceiling and wall mounting indoors and outdoors. - Optional: Can be controlled remotely using IR remote control PIR 3. - Observe high peak switch-on currents with "energy saving lamps". Check suitability of the lamps before use! Scope of supply: - Covering panel for adapting the detection range is included in the scope of supply. Dimensions in mm: without lens: 87 x 87 x 85 Make: Gira Order No. 2444 02 pure white glossy Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx Security light anthra. mot.det. Cube 240 [244410] Motion detector Cube 240 Lighting control anthracite Features: - Automatically switches lighting on/off, depending on thermal motion and ambient brightness. - Automatic temperature-compensated sensor sensitivity. - Continuous light (max. 2 h) can be activated using an optional switch/button. - Test mode for evaluating the detection range. - Individual adaptation of the detection range using the enclosed covering panel that can be cut to size. - Adjustable switch-off delay: 5 s to 15 min or short-term operation of 1 s. - Save current twilight value using teach-in function. - Glare protection, brightness-independent sensor evaluation for 60 s in the event of glare caused by extraneous light. - Short-time operation, output is switched on for approx. 1 s. - Remote control optional. - Ground and rear field monitoring. Technical data: Rated voltage: AC 230 V~, 50/60 Hz Switching current - Ohmic: 16 A (AC1) Connected load - HV LED lamps: typically 200 W - Light bulbs: 2000 W - Fluorescent lamps, uncompensated: 1000 VA (cos φ = 0.5) - Fluorescent lamps, parallel-compensated: 500 W (45.6 µF) - Fluorescent lamps, series-compensated: 900 W Capacitive load: 176 µF Brightness value - Brightness value: 2 to 1000 lx Setting controller - Delay time: 5 seconds to 15 minutes Connection cross section - Single-wire: Max. 2.5 mm² - Fine-wire without core jacket: Max. 2.5 mm² - Fine-wire with core jacket: Max. 1.5 mm² Protection level: IP54 Ambient temperature: -25 °C to +55 °C Angle of detection: 240° Mounting height 2.50 m - Detection range facing forwards, max.: approx. 16 m - Range at each side, max.: approx. 16 m Notes: - Suitable for ceiling and wall mounting indoors and outdoors. - Optional: Can be controlled remotely using IR remote control PIR 3. - Observe high peak switch-on currents with "energy saving lamps". Check suitability of the lamps before use! Scope of supply: - Covering panel for adapting the detection range is included in the scope of supply. Dimensions in mm: without lens: 87 x 87 x 85 Make: Gira Order No. 2444 10 anthracite Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx