DC feed-through from the SAT connection to the input.
The internal conductor is connected simply by pressing it, without the need for screws. Internal conductor can thus be removed multiple times.
Complies with shield class A.
Technical data
TV frequency band
Frequency range:
5 to 862 MHz
Decoupling:
> 10 dB
Attenuation: R/TV plug:
4 dB
SAT frequency band
Frequency range:
950 to 2400 MHz
Decoupling:
> 20 dB
Attenuation: SAT plug:
5 dB
Installation depth:
27 mm
Notes
For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines.
For screw attachment only.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.