Insert antenna sock. EDU 04 F [004600] Antenna socket insert (EDU 04 F) Gira communication technology Features: - Can be used as a single box. - The entire signal spectrum from 4 to 2400 MHz is available on both connections. - Via the TV connection, transferring direct current (max. DC 24 V / 500 mA) to a satellite antenna is possible. Technical data: Connection loss: 5 dB Installation depth: 28 mm Notes: - For use in individual antenna systems and for communal antenna systems, area couplers, and satellite house distribution systems on decoupled branch lines. - For screw mounting only. Make: Gira Order No. 0046 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx