The support ring is earthed in connection with the mounting claws and claw screws.
Quick mounting (approx. 3.5 turns per mounting claw).
Expanding claws in the housing.
Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
Low installation depth.
Large, ergonomically shaped release levers.
Sturdy earth bar with solid earthing fingers.
Sturdy and corrosion-resistant steel support ring.
Shatter-proof thermoplastic base.
Technical data
Installation depth:
29 mm
Conductors:
Rigid and flexible
Connection cross section
for conductors from:
1.5 mm² to 2.5 mm²
Ambient temperature
shutter:
0°C to +45°C
Notes
Increased contact protection (Safety Plus) in accordance with IEC 60884-1.
Scope of supply
A neon lamp element is included in the scope of supply.
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.