Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen, inductive transformers for halogen, HV LED or compact fluorescent lamps.
Operation is via upstream dimmer.
The connected loads are supplied via a common load line.
Electronic excess-temperature protection.
Technical data
Rated voltage:
AC 230 V, 50/60 Hz
Standby:
0.3 W
Connected load at 45 °C
HV LED lamps (leading edge):
50 to 100 W
HV LED lamps (trailing edge):
200 W
Light bulbs:
210 to 420 W
HV halogen lamps:
210 to 420 W
Tronic transformers:
210 to 420 W
Wound electronic transformer:
210 to 420 VA
Cable length
Load:
Max. 100 m
Ambient temperature:
-5 °C to +45 °C
Notes
If the ambient temperature is higher than 45 °C, the connected load must be reduced.
Maximum load and number of power boosters depend on dimmer. Refer to the technical appendix or operating instructions for a reference list.
Dimensions
Modular width (MW):
2
Additional figures available in the media database
You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.