Electronics S3000 uni.LED pow.booster DRA [238300] System 3000 universal LED power booster DRA Gira System 3000 DRA Features: - Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen, inductive transformers for halogen, HV LED or compact fluorescent lamps. - Operation is via upstream dimmer. - The connected loads are supplied via a common load line. - Electronic excess-temperature protection. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: 0.3 W Connected load at 45 °C - HV LED lamps (leading edge): 50 to 100 W - HV LED lamps (trailing edge): 200 W - Light bulbs: 210 to 420 W - HV halogen lamps: 210 to 420 W - Gira tronic transformers: 210 to 420 W - Wound transformer: 210 to 420 VA Cable length - Load: max. 100 m Ambient temperature: -5 °C to +45 °C Notes: - If the ambient temperature is higher than 45 °C, the connected load must be reduced. - Maximum load and number of power boosters depend on dimmer. Refer to the technical appendix or operating instructions for a reference list. Dimensions: Modular widths (MW): 2 Make: Gira Order No. 2383 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx