Room temperature controller insert 230 V~ with NC or NO contact, 1-way switch and control light

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2472 00
2472 00
EAN 4010337104414
Packing unit 1/5
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Replaces0392 ..

Necessary accessories

Optional accessories

Features

Features

  • Control of electrothermal servos for 230 V~.
  • Control of room temperature in closed rooms.
  • Manual switch-off of temperature control.
  • Input terminal for activating the cooling temperature (ECO) with the master clock.
  • Input terminal for activating cooling mode with central control.
  • Internal temperature sensor.
  • Frost protection function.
  • Silent switching.
  • Temperature drop detection (calls up the frost protection temperature when the window is opened).
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Adaptation to valves (normally open or normally closed).
  • Offset setting (correction value for the measured temperature).
  • Setting range of the room temperature can be limited with setting rings.
  • Valve protection function (opening and closing of the valve once a week).

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
< 0.5 W

Number of servos:
1 to 10

Installation:
in device box in accordance with DIN 49073

Cable length, inputs:
Max. 100 m

Ambient temperature:
-5 °C to +45 °C

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Room temperature controller insert 230 V~ with NC contact or NO contact, 1-way switch and control light
Operating instructions

Operating instructions.

Order no. 2472 00

PDF, 795 Kb

Load


Ordering info Features Downloads