Insert RTC 230 V NC/NO con. 1-way + ctrl.l. [247200] Room temperature controller insert 230 V~ with NC or NO contact, 1-way switch and control light Heating, ventilation, air conditioning Features: - Control of electrothermal servos for 230 V~. - Control of room temperature in closed rooms. - Manual switch-off of temperature control. - Input terminal for activating the cooling temperature (ECO) with the master clock. - Input terminal for activating cooling mode with central control. - Internal temperature sensor. - Frost protection function. - Silent switching. - Temperature drop detection (calls up the frost protection temperature when the window is opened). - Output signal: Pulse width modulation (PWM) or two-point control (On/Off). - Adaptation to valves (normally open or normally closed). - Offset setting (correction value for the measured temperature). - Setting range of the room temperature can be limited with setting rings. - Valve protection function (opening and closing of the valve once a week). Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: < 0.5 W Number of servos: 1 to 10 Installation: in device box in accordance with DIN 49073 Cable length, inputs: Max. 100 m Ambient temperature: -5 °C to +45 °C Make: Gira Order No. 2472 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx