Presence detector Mini Komfort for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 2225 00
2225 00
EAN 4010337014690
Packing unit 1
PS 06
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Optional spare part

Presence detector for presence monitoring (operating mode: presence detector), for motion detection (operating mode: ceiling sentinel) or for monitoring with alarm telegrams (operating mode: alarm device) indoors or outdoors. With their subtle and flat design and flexible installation concept, presence detectors Mini are particularly suitable for properties with high architectural demands.

Features

Features

  • Extreme flat installation.
  • Terminal mounting on suspended ceilings.
  • Ceiling mounting on fixed ceilings in device box in accordance with DIN 49073 using optional accessories.
  • Surface-mounted installation in surface-mounted device box (optional accessory).
  • Protection type IP44 allows installation outdoors or in moisture-prone areas.
  • The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.
  • Following removal of the design ring, all the operating elements (e.g. the programming button) of the device can be conveniently accessed from the front. This means removal is not necessary for subsequent adjustment or programming via the ETS.
  • Recessed ceiling device with integrated KNX bus coupling.
  • PIR sensors: three sensors, integrated brightness sensor.
  • Sensitivity of the motion detection can be set manually using an adjuster.
  • Sensitivity can be configured by ETS.
  • Sensitivity adjuster on the device can be deactivated using the software.
  • Indication of motion detection (permanent or only during walking test).
  • Separate evaluation in the long range of the three PIR sensors with 120° detection range each with overlap.
  • Manual actuation using IR remote control.
  • A maximum of 5 + 2 function blocks are configurable.
  • Functions that can be set for each function block 1 to 5: ceiling observer, presence detector, signal mode.
  • Function block 6: presence detector with light control.
  • Function block 7: brightness sensor with limit value monitoring.
  • Function block switchover, e.g. for day/night mode or week/weekend mode.
  • Function blocks 1 to 5: individual device, main unit, auxiliary unit can be set.
  • Operating modes which can be set for individual device as a main unit: automatic, semi-automatic (manual ON / automatic OFF, or automatic ON / manual OFF).
  • Two outputs per function block (1 to 5) for function ceiling observer, presence detector.
  • Functions of ceiling observer, presence detector per output: Switching, staircase light function, switching with forced setting, dimming value transmitter, light scene auxiliary unit, temperature value transmitter, brightness value transmitter, temperature operating mode.
  • Ceiling observer, presence detector: Dusk stage can be set via external communication object or per teach-in, additional transmission delay via external communication object, adaptive delay time (self-teaching additional transmission delay), short-term presence function, feedback of dusk stage, block function, manual operation using push button sensor (separate communication object), switch-off brightness (for presence detectors) via teach-in, measurement of time period after last motion.
  • Function of presence detector with light control: combination with function block of presence detector or individual device, setpoint value can be set, setpoint value specified via external communication object, setpoint offset via external communication object, teach-in function, feedback of the effective setpoint value.
  • Function of brightness sensor with limit value monitoring: up to three limit values are configurable, functions of switching, dimming value transmitter, light scene auxiliary unit, configurable hysteresis, limit value via external communication object or teach-in, block function.
  • Integrated temperature sensor for measuring the room temperature (from index level I02).

Technical data

KNX medium:
TP256

Mounting height:
2.20 m to 5 m

Angle of detection:
360°

Mounting height 3 m
Detection range:
Ø approx. 12 m

Brightness sensor
Measurement range:
10 to 2000 lx
Detection range:
5 m Ø

Installation height on ceiling
Design ring:
1.25 mm
incl. lens:
4.8 mm

Ambient temperature:
-25 °C to +55 °C

Relative humidity:
10 to 100 % (without condensation)

Protection class:
IP44

Protection class:
III

KNX connection:
Connection and junction terminal

Installation depth:
34 mm

Notes

  • The presence detector Mini is not suitable for alarm messages in VdS-compliant alarm systems.

Scope of supply

  • Small design ring is included in the scope of supply.
  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions in mm

Ceiling cut-out: 44 -
Dimensions (incl. small design ring): 53,5 38

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira presence detector Mini for KNX
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 222500

RFA, 452 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 222500

IFC, 93 Kb

Load


Presence detector Comfort Mini
Technical Documentation

Technical documentation.

Order no. 2225 00

PDF, 10.434 Kb

Load


Presence detector Comfort Mini
Product database

Product database from ETS3.0d.

Order no. 2225 00

VD4, 581 Kb

Load


Presence detector Comfort Mini
Product database

Product database from ETS4

Order no. 2225 00

ZIP, 619 Kb

Load


Presence detector Standard Mini, Presence detector Comfort Mini
Operating instructions

Operating instructions.

Order no. 2220 00
2225 00

PDF, 1.696 Kb

Load


Ordering info Features Downloads