Insert for Modular Jack RJ45 cat.6A 10 GB ethernet and SAT F jack
Gender changer, SAT F, insulation displacement connector, modular jack

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 5697 01
5697 01
EAN 4010337463382
Packing unit 1/5
PS 01
pure white glossy
Order no. 5697 03
5697 03
EAN 4010337463399
Packing unit 1/5
PS 01
black matt
Order no. 5697 10
5697 10
EAN 4010337463405
Packing unit 1/5
PS 01
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

mount.fr. mount.fr. HC

Features

Technical data

Installation depth:
35 mm

Wave impedance for SAT:
75 Ω

For internal conductors:
Ø0.6 to 1 mm

Notes

  • If using with gender changers:
    Not suitable for duct installation or a standard device box.
    Connection with angled plug recommended.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads