eNet Radio blind actuator, 1-gang Mini

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
Order no. 5427 00
5427 00
EAN 4010337774235
Packing unit 1/5
PS 42
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • The eNet wireless blind actuator enables the control of electrically operated hangings such as blinds, shutters and awnings.
  • Positioning of blinds and slats using scene call-up.
  • Positions for sun protection and twilight can be saved.
  • Status feedback to eNet radio transmitter.
  • Curtain runtime can be saved.
  • Slat adjustment time can be saved.

Can be set with eNet server:

  • Adjustment time when changing directions.
  • Direction of travel can be inverted (e.g. for roof windows).
  • Position for solar protection, twilight, lock-out protection, and wind alarms.
  • Behaviour after mains power failure.
  • Repeater function.
  • Localisation of the device.

Technical data

Rated voltage:
AC 230 V, 50/60 Hz

Standby:
max. 0.5 W

Ambient temperature:
-25 °C to +70 °C

Connected load of motors:
1000 W

Connection cross section:
Max. 4 mm²

Wireless frequency:
868.0 to 868.6 MHz

Range (free field):
approx. 100 m

Dimensions:
Ø 53,0 H 28,0 mm

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.
  • Radio approval is valid for EU and EFTA countries.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

The Gira eNet wireless system – smart networking and control of building technology
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


eNet SMART HOME Voice Control
Guides / system basics

QUICK START GUIDE

Order no.

PDF, 2.836 Kb

Load


eNet system manual
Guides / system basics

eNet SMART HOME

Order no.

PDF, 6.336 Kb

Load


eNet wireless blind actuator, 1-gang Mini
Certificates

EC-Declaration of Conformity

Order no. 5427 00

PDF, 188 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 280 Kb

Load


Wireless blinds actuator, 1-gang Mini
Operating instructions

Operating instructions.

Order no. 5427 00

PDF, 1.012 Kb

Load


Ordering info Features Downloads