Gira eNet WL blind act. 1-g Mini [542700] eNet wireless blind actuator, 1-gang Mini Gira eNet Features: - The eNet wireless blind actuator enables the control of electrically operated hangings, such as blinds, shutters or awnings. - Positioning of blind and slat using scene call-up. - Positions for sun protection and twilight can be saved. - Status feedback to eNet wireless transmitter. - Hanging period can be saved. - Slat adjustment time can be saved. Can be set with eNet server: - Adjustment time when changing directions. - Motion direction can be inverted (e.g. for roof windows). - Position for sun protection, twilight, lock-out protection, and wind alarms. - Behaviour after mains power failure. - Repeater function. - Localisation of the device. Technical data: Rated voltage: AC 230 V, 50/60 Hz Standby: max. 0.5 W Ambient temperature: -25 °C to +70 °C Connected load of motors: 1000 W Connections: max. 4 mm² Wireless frequency: 868.0 to 868.6 MHz Range (free field): approx. 100 m Notes: - Installation in device box, surface-mounted housing, or in an installation adapter. - Wireless approval is valid for EU and EFTA countries. Dimensions in mm: Ø 53 x H 28 x Make: Gira Order No. 5427 00 Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx