Shutter actuator, 4-gang AC 230 V with manual actuation for KNX

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 2160 00
2160 00
EAN 4010337101352
Packing unit 1
PS 26
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Features

Features

  • Shutter actuator with manual activation and status display for each output.
  • With integrated bus coupler.
  • For controlling electrically operated shutters for mains voltage AC 230 V (4-channel).
  • Connection of various external conductors.
  • Independent control of the four shutter outputs.
  • Shutter position can be directly controlled.
  • Behaviour after bus voltage failure and recovery can be set.
  • Feedback of position. Active or passive (object can be read out) cyclical feedback functions.
  • Assignments of up to five different safety functions (three wind alarms, one rain alarm, one frost alarm) or optionally with cyclical monitoring.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.

Technical data

KNX medium:
TP256

Rated voltage:
AC 230 V, 50/60 Hz

AC switching voltage:
AC 230 V, 50/60 Hz

Breaking capacity 230 V AC:
6 A/AC1

Connections
KNX:
Connection and junction terminal
Load:
Load via screw terminals

Connection cross section:
Max. 4 mm²

Notes

  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of supply

  • Connection and junction terminal for KNX included in the scope of supply.

Dimensions

Modular width (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 216000

RFA, 480 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 216000

IFC, 164 Kb

Load


Blind actuator 4-gang 230 V AC
Product database

Product database from ETS3.0d, 70 KByte.

Order no. 2160 00

VD4, 70 Kb

Load


Blind actuator 4-gang 230 V AC
Technical Documentation

Technical documentation.

Order no. 2160 00

PDF, 693 Kb

Load


Blind actuators DRA
Operating instructions

Operating manual.

Order no. 1039 00
2152 00
2154 00
2160 00
2161 00

PDF, 1.107 Kb

Load


Ordering info Features Downloads