DCS switching actuator

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1289 00
1289 00
EAN 4010337289005
Packing unit 1
PS 18
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

One of the following articles:
 

audio ctrl.dev. DRA video ctrl.dev. DRA

Features

Features

  • Switching actuator for switching light, controlling a door opener on back/side doors or other functions using the Gira door communication bus.
  • Actuation of a zero-voltage switching contact 230 V / 10 A via the 2-wire bus.
  • The switching actuator can be actuated by:the “Door” and “Light” buttons on the home station,the call button on the door station,the call button on the home station.
  • The switching actuator can be used in five different operating modes: switching, timer/sec., timer/min., pulse, and door opener.
  • Impulse function for controlling existing automatic staircase mechanisms.
  • Binary input for switching functions via a connected mechanical push button.
  • Switching time can be adjusted progressively from 1 to 10 s or 1 to 10 min., depending on the function set.

Technical data

Power supply:
via the 2-wire bus

Zero-voltage relay contact
either:
10 A at AC 230 V
either:
2 A at DC 30 V

Number of call buttons that can be taught in:
max. 16

Ambient temperature:
-5 °C to +45 °C

Notes

  • The switching actuator is intended to be installed in the sub-distribution. If this is not possible, use a standard surface-mounted distributor.
  • This component enables door communication systems with more than 30 devices to be set up.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Further links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 128900

RFA, 668 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 128900

IFC, 212 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


PSTI Statement of Compliance

Order no.

PDF, 281 Kb

Load


Switching actuator
Operating instructions

Operating instructions

Order no. 1289 00

PDF, 198 Kb

Load


Ordering info Features Downloads