0

DCS switching actuator

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
1289 00
4010337289005
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337289005
Item no. 1289 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Switching actuator for switching light, controlling a door opener on back/side doors or other functions using the Gira door communication bus.
  • Actuation of a zero-voltage switching contact 230 V / 10 A via the 2-wire bus.
  • The switching actuator can be actuated by:the “Door” and “Light” buttons on the home station,the call button on the door station,the call button on the home station.
  • The switching actuator can be used in five different operating modes: switching, timer/sec., timer/min., pulse, and door opener.
  • Impulse function for controlling existing staircase timers.
  • Binary input for switching functions via a connected mechanical push button.
  • Switching time can be adjusted progressively from 1 to 10 s or 1 to 10 min., depending on the function set.

Technical data

Power supplyvia the 2-wire bus
Zero-voltage relay contact
either2 A at DC 30 V
Number of call buttons that can be taught inmax. 16
Ambient temperature-5 °C to +45 °C

Notes

  • The switching actuator is intended to be installed in the sub-distribution. If this is not possible, use a standard surface-mounted distributor.
  • This component enables door communication systems with more than 30 devices to be set up.

Dimensions

Modular widths (MW)2

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 128900

RFA, 668 KB

Download
IFC file for BIM (Building information modeling)

Item no. 128900

IFC, 211.04 KB

Download
DCS switching actuator

PSTI Statement of Compliance

Item no. 1289 00

PDF, 280.55 KB

Download
DCS switching actuator

EC Declaration of conformity

Item no. 1289 00

PDF, 152.12 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Switching actuator

Operating instructions

Item no. 1289 00

PDF, 197.97 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database