Video control device

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1288 00
1288 00
EAN 4010337288008
Packing unit 1
PS 10
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Features

  • Control device for supplying power to the audio and video components of the Gira door communication bus.
  • Supply of the reverse-polarity protected, short-circuit-proof 2-wire bus when using video components such as a colour camera and/or TFT colour display.
  • The video control device can supply power to up to 2 door stations with a colour camera and 28 home stations with TFT colour display.
  • A total of up to 15 colour cameras can be activated by the video control device (5 door stations video and 10 DCS-camera gateways), of which two door stations with colour camera can be supplied with power by the video control device. The other colour cameras must each be operated with their own power supply for door communication.
  • Self-resetting electronic short-circuit and overload recognition of the operating voltage and the bus connection.
  • Buttons for system and door opener programming.
  • LED status indicators for operation, overload, system programming, and door opener programming.
  • AC 12 V output to supply power to a common door opener.
  • Relay output for switching a door opener with its own power supply.
  • Door opener time continuously adjustable from 1 to 10 seconds.

Technical data

Rated voltage
Primary:
AC 230 V, 50 Hz
Secondary:
SELV 26 DC V ± 2 V

Secondary rated current
Continuous load:
700 mA continuous load
Peak load:
1.15 A peak load (max. 5 seconds)
Overload deactivation:
Overload deactivation from 900 mA

Connections:
0.6 mm to 2.5 mm²

Door opener output:
AC 12 V, max. 1.1 A / 25 % switch-on duration

Relay output:
AC 250 V, 2 A

Cable length from camera to
most distant TFT display:
without video amplifier:
max. 150 m
with video amplifier:
max. 300 m

Total cable length for pure audio operation:
max. 700 m

Ambient temperature:
-5 °C to +45 °C

Notes

  • The video control device is intended to be installed in the sub-distribution, not for common surface-mounted distributors.
  • When the topology of the video cabling is designed as a branch line, the video distributor is also required.
  • This video control device enables door communication systems with up to 70 audio devices to be established (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

Dimensions

Modular widths (MW): 8

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Video control device
Operating instructions

Operating instructions

Order no. 1288 00

PDF, 1.151 Kb

Load


Gira Door communication system
Guides / system basics

Basics, planning examples
Door communication system
Order no. 1736 90

Order no.

PDF, 5.563 Kb

Load


Video control device
Operating instructions

Operating instructions

Order no. 1288 00

PDF, 1.151 Kb

Load


Ordering info Features Downloads