Door communication video ctrl.dev. DRA [128800] Video control device Gira system devices DRA Features: - Control device for supplying power to the audio and video components of the Gira door communication bus. - Supply of the reverse-polarity protected, short-circuit-proof 2-wire bus when using video components such as a colour camera and/or TFT colour display. - The video control device can supply power to up to 2 door stations with a colour camera and 28 home stations with TFT colour display. - A total of up to 15 colour cameras can be activated by the video control device (5 door stations video and 10 DCS-camera gateways), of which two door stations with colour camera can be supplied with power by the video control device. The other colour cameras must each be operated with their own power supply for door communication. - Self-resetting electronic short-circuit and overload recognition of the operating voltage and the bus connection. - Buttons for system and door opener programming. - LED status indicators for operation, overload, system programming, and door opener programming. - AC 12 V output to supply power to a common door opener. - Relay output for switching a door opener with its own power supply. - Door opener time continuously adjustable from 1 to 10 seconds. Technical data: Rated voltage - Primary: AC 230 V, 50 Hz - Secondary: SELV 26 DC V ± 2 V Secondary rated current - Continuous load: 700 mA continuous load - Peak load: 1.15 A peak load (max. 5 seconds) - Overload deactivation: Overload deactivation from 900 mA Connections: 0.6 mm to 2.5 mm² Door opener output: AC 12 V, max. 1.1 A / 25 % switch-on duration Relay output: AC 250 V, 2 A Cable length from camera to most distant TFT display: - without video amplifier: max. 150 m - with video amplifier: max. 300 m Total cable length for pure audio operation: max. 700 m Ambient temperature: -5 °C to +45 °C Notes: - The video control device is intended to be installed in the sub-distribution, not for common surface-mounted distributors. - When the topology of the video cabling is designed as a branch line, the video distributor is also required. - This video control device enables door communication systems with up to 70 audio devices to be established (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations). Dimensions: Modular widths (MW): 8 Make: Gira Order No. 1288 00 DRA Quantity: 0 Stk xxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxxx