Rocker switch 10 AX 250 V~ with rocker, 2-gang for hotel room status display

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 1104 01
1104 01
EAN 4010337104018
Packing unit 1
PS 01
pure white glossy
Order no. 1104 03
1104 03
EAN 4010337104032
Packing unit 1
PS 01
pure white matt
Order no. 1104 27
1104 27
EAN 4010337104278
Packing unit 1
PS 01
anthracite
Order no. 1104 28
1104 28
EAN 4010337104285
Packing unit 1
PS 11
colour aluminium
Order no. 1104 26
1104 26
EAN 4010337104261
Packing unit 1
PS 11
black matt
Order no. 1104 005
1104 005
EAN 4010337038535
Packing unit 1
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional accessories

Features

Features

  • Switch for “Do not disturb” and “Make up room” hotel room status displays.
  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Subject to availability.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 110426

RFA, 628 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 110426

IFC, 28 Kb

Load


Ordering info Features Downloads