Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

Rocker switch, 10 AX 250 V~ with rocker, 2-gang for displaying hotel room status


cream white glossy
Order no. 1104 01
EAN 4010337104018
Packing unit 1
PS 01

pure white glossy
Order no. 1104 03
EAN 4010337104032
Packing unit 1
PS 01

pure white matt
Order no. 1104 27
EAN 4010337104278
Packing unit 1
PS 01

anthracite
Order no. 1104 28
EAN 4010337104285
Packing unit 1
PS 11

colour aluminium
Order no. 1104 26
EAN 4010337104261
Packing unit 1
PS 11

black matt
Order no. 1104 005
EAN 4010337038535
Packing unit 1
PS 11

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Switch for hotel room status display "Do not disturb" and "Make up room".
  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.

Technical data

Installation depth:
28 mm

Connections
for conductors up to:
2.5 mm²

Rated output
LEDi/ CFLi:
100 W

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
110401
File format
RFA
File size
628 Kb

IFC file

Load
Order no.
110401
File format
IFC
File size
28 Kb

Parts list

0 items
To the parts list