Staircase light timer

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 0821 00
0821 00
EAN 4010337821007
Packing unit 1
PS 02
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Optional accessories

Features

Features

  • Manual or automatic light switching in staircases.
  • Switch light on using System 2000 and System 3000 impulse insert or rocker buttons.
  • Delay time adjustable.
  • Electronic overload protection for the control input.
  • Automatic function with or without a switch-off pre-warning.
  • Switch light on or off permanently.
  • Insert in 3 or 4-conductor circuit.

Technical data

Rated voltage:
AC 230 V, 50 Hz

Current load of control input A1:
40 mA

Switching voltage:
AC 250 V

Ohmic switching current:
16 A

Switch-on current 20 ms:
max. 165 A

Minimum switching current AC:
100 mA

Connected load
HV LED lamps:
typically 400 W
Light bulbs:
2300 W
HV halogen lamps:
2300 W
Tronic transformer:
1500 W
Wound electronic transformer:
1000 VA
Fluorescent lamps, uncompensated:
1200 VA
Fluorescent lamps,lead-lag circuit:
2300 (140 µF)
Fluorescent lamps, parallel-compensated:
920 VA
Electronic ballasts:
Type-dependent

Cable length
Load:
Max. 100 m
Control line:
Max. 100 m

Switch-on time:
10 seconds to 15 minutes

Ambient temperature:
+5 °C to +45 °C

Dimensions

Modular width (MW): 1

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 082100

RFA, 456 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 082100

IFC, 15 Kb

Load


Impulse insert, Automatic staircase lighting mechanism
Operating instructions

User manual.

Order no. 0821 00
5410 00

PDF, 506 Kb

Load


Ordering info Features Downloads