Gira E2 cover frame grey matt (lacquered)
1-gang
0211 37
4010337077299
1/10
1-gang
6211 37
4010337105480
1/10
1.5-gang
1001 37
4010337082422
1/10
2-gang
0212 37
4010337077589
1/10
2-gang
6212 37
4010337105732
1/10
2-gang, without crossbar
1002 37
4010337082439
1/10
3-gang
0213 37
4010337077602
1/5
3-gang
6213 37
4010337105862
1/5
4-gang
0214 37
4010337077626
1/5
5-gang
0215 37
4010337077640
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 366.00 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Cover frame
Cleaning and care.
Gira E2
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database