Pushbutton indicator switch 10 AX 250 V~ with rocker
Circuit breaker, 2-pole

Item comparison | 1
Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
cream white glossy
Order no. 0122 01
0122 01
EAN 4010337122012
Packing unit 1/5
PS 01
pure white glossy
Order no. 0122 03
0122 03
EAN 4010337122036
Packing unit 1/5
PS 01
pure white matt
Order no. 0122 27
0122 27
EAN 4010337122272
Packing unit 1/5
PS 01
anthracite
Order no. 0122 28
0122 28
EAN 4010337122289
Packing unit 1/5
PS 11
colour aluminium
Order no. 0122 26
0122 26
EAN 4010337122265
Packing unit 1/5
PS 11
black matt
Order no. 0122 005
0122 005
EAN 4010337037934
Packing unit 1/5
PS 11
stainless steel
Order no. 0122 600
0122 600
EAN 4010337021773
Packing unit 1/5
PS 11
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 09/2024. Or while stocks last

Optional accessories

Optional spare part

Features

Technical data

Installation depth:
28 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Rated output
LEDi/CFLi:
100 W

Notes

  • Can also be connected to be illuminated.
  • Subject to availability.

Scope of supply

  • A neon lamp element 230 V~, 1.5 mA is included in the scope of supply.

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Ordering info Features Downloads