Item comparison

Connection and junction terminal for KNX
Blind rocker button insert 10 A 250 V~

Overview

Specification:

Order No.: 0595 00

Packing unit: 50

PS: 06

EAN: 4010337595007

Overview

Specification: with mounting claws

Order No.: 3158 00

Packing unit: 10/100

PS: 01

EAN: 4010337039235

Features

  • 2-pole plug terminal (red/black) for connecting the KNX line to the flush-mounted bus coupler or built-in/surface-mounted devices.
  • Up to four lines can be connected.

Features

  • With block to prevent both sides from being switched on.
  • Locked both electrically and mechanically.
  • Floating switch rocker allows automatic and precise positioning of the rocker in the cover frame.
  • Voltage check possible from the front.
  • Uniform stripping length (11 mm) for switches and socket outlets guarantees quicker and more efficient mounting.
  • Rigid and flexible conductors can be used.
  • Easily accessible release lever.
  • Shatter-proof thermoplastic base.
  • LED lighting elements can be inserted from the front as standard.
  • By turning the lighting element 180°, you can switch between control lighting and continuous lighting depending on the switch.
  • Quick mounting (3.5 turns per mounting claw).
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
 

Technical data

Installation depth
3158 00:
32 mm
3878 00:
23 mm

Connection cross section
For rigid and flexible conductors up to:
2.5 mm²

Notes

  • Can also be used as a branch terminal in device boxes.

Notes

  • Suitable for use as an auxiliary unit for the blind controller insert with auxiliary input.