Item comparison

Gira E2 cover frame
pure white matt
Modular Jack RJ45 cat.6A 10 Gbit Ethernet insert, 4-gang
Gender changer

Overview

Specification: 4-gang

Order No.: 0214 22

Packing unit: 1/5

PS: 01

EAN: 4010337214229

Overview

Specification: black matt

Order No.: 5698 10

Packing unit: 1/5

PS: 01

EAN: 4010337463443

 

Technical data

Installation depth
Gender changer:
mind. 24 mm
Insulation displacement connectors:
35 mm

Notes

  • Also suitable for duct installation.
  • In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.

Notes

  • If using with couplers: Not suitable for trunking installation and standard device box. Connection with angled plug recommended.