Item comparison

Gira Esprit cover frame
chrome
Leakage sensor

Overview

Specification: 2-gang, without crossbar

Order No.: 1002 10

Packing unit: 1

PS: 11

EAN: 4010337003342

Overview

Specification:

Order No.: 5068 00

Packing unit: 1

PS: 06

EAN: 4010337107903

Features

  • Highly-polished surface.

Features

  • Detection of water ingress and leakage.
  • Connection to suitable evaluation unit (see accessories).
  • Installation on the surface to be monitored.
 

Technical data

Rated voltage:
DC 3.3 V to 5 V SELV

Current consumption:
Typically 0.5 mA

Connection cable:
2 m

Protection class:
III

Protection class:
IP67

Ambient temperature:
0 °C to +50 °C